IESNA:LM-63-2002
[TEST]P1344641
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25B2750DE010 E3A301WH_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 3500K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]408
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17.5 27 43.8 68.5 189.2 470.1 882.4 1332.3 1652.5 1746.1
1805.5 1865.3 1909.4 1941 1971.1 1992.8 2016 2030.1 2039.2 2031.6
2015.3 1975.3 1925 1858.8 1789.1 1686.7 1580.5 1470.9 1298.8 861.1
443.9 176.2 47.6 20.2 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.5 27.4 43.8 68.1 186.5 454.9 850.8 1301.9 1620.1 1713.8
1786.5 1836.7 1885.5 1919 1947.1 1968.4 1987.9 2003.5 2007.6 1998.5
1976.1 1942.2 1891.9 1826.1 1745.7 1657.4 1553.5 1426 1264.6 829.1
423.7 172.8 48 20.6 4.6 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.5 26.3 41.9 67.4 183.1 418.7 794.5 1223.9 1547 1636.5
1703.5 1759.1 1795.2 1824.9 1849.7 1866.8 1878.6 1890.8 1889.6 1877.5
1856.1 1817.7 1765.2 1705.8 1630.8 1529.9 1429 1303 1133.3 691.3
344.1 156.1 44.9 19.8 4.9 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.5 27 41.5 65.5 162.5 377.6 712.2 1099 1414.6 1508.6
1579.4 1628.1 1665.8 1691.3 1706.2 1714.9 1719.9 1725.2 1719.5 1703.5
1675.7 1638.4 1588.5 1518.9 1444.6 1331.6 1217.8 1072 896.9 486.5
254.7 134.8 41.5 18.7 5.3 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.5 26.3 40.7 61.7 139.3 325.1 604.9 941 1243.6 1328.9
1396.3 1447.7 1483.5 1507.4 1520 1520.8 1516.2 1506.7 1494.1 1474
1437.8 1390.6 1327.4 1243.6 1131.3 1009.9 874.4 732.4 606 322
182.7 103.9 37.7 16.7 6.1 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.5 25.9 39.2 57.9 118.8 269.9 484.2 755.6 996.6 1081.1
1148.9 1199.1 1229.9 1246.7 1252 1245.5 1230.3 1204.8 1177.4 1141.6
1095.6 1033.1 952.4 855.4 745 639.1 534.5 447.7 362.8 212
130.2 77.3 35.4 12.6 5.3 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17.5 25.5 37.7 54.1 100.9 215.8 381.4 573.7 755.2 813.5
863.4 900.3 922 928.8 922.4 904.9 879.7 843.2 799.4 754.5
708 647.5 574 498.3 417.2 358.2 300 252.4 215.1 142
91.4 49.9 20.9 8.4 3.4 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17.5 23.6 32.4 42.3 54.4 88.7 143.9 190.7 224.2 229.9
232.6 230.7 225.7 218.1 209.7 198.3 186.1 171.7 159.5 144.3
131.7 119.5 107 95.9 83.4 71.9 60.9 51 38.8 15.2
9.5 4.2 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17.5 20.6 23.2 25.5 27.4 28.2 27.4 25.5 24 22.8
22.1 21.3 20.2 19 17.9 16.7 16 14.1 12.2 9.9
7.2 4.9 4.2 3.4 2.7 1.9 1.5 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
17.5 17.5 16.4 15.2 13.3 11 9.1 7.6 5.7 4.9
4.6 3.8 3.4 3 2.7 2.3 1.9 1.1 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17.5 14.5 11.4 8.8 6.5 4.6 3.4 2.3 1.1 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
17.5 12.2 8.4 5.7 3.8 2.7 1.5 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5 1.9 1.9
1.5 1.5 1.1 1.1 0.8 0.8 0.4 0.4 0
17.5 11 7.2 4.6 3 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.1 1.5 1.5 1.9 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
17.5 10.7 6.5 4.2 2.7 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.1 1.5 1.5 1.9 1.9 2.3 1.9 2.3 2.3 2.3
2.3 1.9 1.5 1.5 1.1 0.8 0.4 0.4 0
